NZRosto's Wish List from Cart

by NZRosto

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5VDC, 2A (USB Micro-B)
In stock TOL-15311
13 2   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Raspberry Pi 3 A+
Out of stock DEV-15139
25 1   
Cannot be ordered at this time.
Particle Xenon IoT Development Board
Retired WRL-15070
15 1   
Cannot be ordered at this time.
Enclosure - Aluminum (120x94.5x34mm)
In stock PRT-13838
11 2   
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
6.5 1   
Particle Argon IoT Development Board
Retired WRL-15068
29.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
1.1 2   
SparkFun Qwiic HAT for Raspberry Pi
In stock DEV-14459
6.5 1   
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
18.5 1   
Total: 156.45