Customer #1429906's Wish List from Cart

by Member #1429906

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Particle Photon (Headers)
Retired WRL-13774
57 3   
Cannot be ordered at this time.
Raspberry Pi Zero Camera Cable
In stock PRT-14272
17.85 3   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
97.5 5   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
24.75 5   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
19.75 5   
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
41.85 3   
Cannot be ordered at this time.
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
20.85 3   
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
Digital LED Voltmeter
In stock PRT-14313
13.75 5   
LilyPad E-Sewing ProtoSnap Kit
29 available KIT-14528
12.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
4.2 2   
Micro Gripper Kit A - Straight Mount
29 available ROB-13176
5.95 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
33 available SEN-12969
26.85 3   
iFixit Pro Tech Toolkit
Only 7 left! TOL-15255
149.98 2   
SparkFun Triad Spectroscopy Sensor - AS7265x (Qwiic)
Out of stock SEN-15050
139.9 2   
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
11 2   
SparkFun Pulse Oximeter and Heart Rate Sensor - MAX30101 & MAX32664 (Qwiic)
In stock SEN-15219
42.95 1   
Teensy 4.0
Only 1 left! DEV-15583
119 5   
Force Sensitive Resistor 0.5"
In stock SEN-09375
30 4   
Force Sensitive Resistor - Square
In stock SEN-09376
62.5 5   
Flex Sensor 4.5"
In stock SEN-08606
89.75 5   
:MOVE Mini Buggy Kit
Retired ROB-14679
34.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
13.75 5   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
12.25 5   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
5.95 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
25.9 2   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
7 2   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun microB USB Breakout
In stock BOB-12035
2.95 1   
SparkFun Triple Axis Accelerometer Breakout - LIS3DH
In stock SEN-13963
6.5 1   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
SparkFun RJ45 MagJack Breakout
Out of stock BOB-13021
6.95 1   
micro:bit Board
Retired DEV-14208
29.9 2   
Cannot be ordered at this time.
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
Brass Sponge
15 available TOL-08964
3.5 1   
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
9 2   
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Makey Makey Classic by JoyLabz
In stock KIT-14478
160.5 3   
Battery Holder - 2xAA (JST-PH)
In stock PRT-14299
6.4 4   
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
micro:bit Go Bundle
Retired DEV-14336
16.5 1   
Cannot be ordered at this time.
SparkFun USB to RS-485 Converter
In stock BOB-09822
21.5 1   
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
6.5 1   
Fingerprint Scanner - TTL (GT-521F32)
Retired SEN-14518
38.5 1   
Cannot be ordered at this time.
Particle Argon IoT Development Board
Retired WRL-15068
29.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - v4.1
Retired KIT-15267
106.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
In stock DEV-13902
10.5 3   
LilyPad LED Blue (5pcs)
Out of stock DEV-14012
10.5 3   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
33 2   
Raspberry Pi GPIO Tall Header - 2x20
In stock PRT-14017
22 8   
SparkFun Inventor's Kit for micro:bit
Retired KIT-15228
4543.22
You save:
801.43 (15%)
107   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
12.25 5   
Thin Speaker - 0.5W
Out of stock COM-15350
3.15 3   
Flex Sensor 2.2"
In stock SEN-10264
83.65 7   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
43.8 4   
SparkFun micro:bit Breakout (with Headers)
Retired BOB-13989
29.75 5   
Cannot be ordered at this time.
SparkFun Pi Wedge
18 available BOB-13717
25.9 2   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Blower - Squirrel Cage (12V)
Out of stock COM-11270
22.5 3   
Hobby Motor - Gear
In stock ROB-11696
14.7 7   
Total: 6620.2