Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Raspberry Pi 4 Model B (4 GB)
DEV-15447 |
55 | 1 |
![]() |
SparkFun IR Array Breakout - 110 Degree FOV, MLX90640 (Qwiic)
SEN-14843 |
149.9 | 2 |
![]() |
SparkFun Pi Wedge
BOB-13717 |
12.95 | 1 |
![]() |
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
CAB-13028 |
7 | 2 |
![]() |
Breadboard - Giant
PRT-12614 |
21.5 | 1 |
![]() |
Pi Tin for the Raspberry Pi - Black
PRT-13102 |
6.95 | 1 |
![]() |
SparkFun Qwiic Adapter
DEV-14495 |
6.4 | 4 |
![]() |
SparkFun Qwiic HAT for Raspberry Pi
DEV-14459 |
13 | 2 |
![]() |
Hook-up Wire - Gray (22 AWG)
PRT-08025 |
2.95 | 1 |
![]() |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 |
![]() |
Micro HDMI Cable - 3ft
CAB-15796 |
6.5 | 1 |
![]() |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
4.2 | 2 |
![]() |
microSD Card with Adapter - 32GB (Class 10)
COM-14832 |
26.95 | 1 |
Total: 316.25 |