Product | Subtotal | Qty | |
---|---|---|---|
![]() |
PiJuice HAT - Raspberry Pi Portable Power Platform
PRT-14803 |
73.95 |
1
Cannot be ordered at this time. |
![]() |
Raspberry Pi 4 Model B (4 GB)
DEV-15447 |
55 | 1 |
![]() |
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
PRT-11709 |
6.5 | 1 |
![]() |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 |
![]() |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
21.9 | 2 |
![]() |
Raspberry Pi LCD - 7" Touchscreen
LCD-13733 |
60 | 1 |
![]() |
Multimedia Wireless Keyboard
WIG-14271 |
19.95
You save: 10 (33%) |
1 |
Total: 241.8 |