Potter Interactive

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun LED Driver Breakout - LP55231
In stock BOB-13884
10.5 1   
SparkFun MOSFET Power Control Kit
Retired COM-12959
5.95 1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
16 available BOB-10616
17.5 1   
SparkFun Qwiic MP3 Trigger
Retired DEV-15165
19.95 1   
Cannot be ordered at this time.
Mini Load Cell - 500g, Straight Bar (TAL221)
In stock SEN-14728
10.95 1   
Mini Load Cell - 100g, Straight Bar (TAL221)
In stock SEN-14727
9.95 1   
SparkFun Load Cell Amplifier - HX711
Out of stock SEN-13879
10.95 1   
Big Dome Pushbutton - Blue
In stock COM-11274
12.95 1   
SparkFun RedBoard Qwiic
In stock DEV-15123
21.5 1   
FlexiForce Pressure Sensor - 25lbs (1" area)
15 available SEN-11207
26.95 1   
Amphenol FCI Clincher Connector (2 Position, Male)
In stock COM-14195
2.1 1   
Amphenol FCI Clincher Connector (2 Position, Female)
In stock COM-14194
2.1 1   
Total: 151.35