Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Tiny AVR Programmer
PGM-11801 |
17.5 | 1 |
![]() |
Shift Register 8-Bit - SN74HC595
COM-13699 |
25
You save: 1.25 (5%) |
25 |
![]() |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
17.5 | 5 |
![]() |
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14491 |
23.75 | 19 |
![]() |
Servo - Hitec HS-422 (Standard Size)
ROB-11884 |
1025 | 50 |
![]() |
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14490 |
18.9 | 18 |
![]() |
SparkFun XBee Shield
WRL-12847 |
37 | 2 |
![]() |
Weller WE1010 Soldering Station
TOL-14734 |
155 | 1 |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
156.9
You save: 8.1 (5%) |
30 |
![]() |
Arduino and Breadboard Holder
DEV-11235 |
141
You save: 7.5 (5%) |
30 |
![]() |
Voltage Regulator - 5V
COM-00107 |
50
You save: 2.5 (5%) |
50 |
![]() |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
45
You save: 2.5 (5%) |
50 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
116.5
You save: 6 (5%) |
50 |
![]() |
Arduino Uno - R3
DEV-11021 |
828 | 30 |
![]() |
Temperature Sensor - TMP36
SEN-10988 |
144
You save: 16 (10%) |
100 |
![]() |
Ultrasonic Range Finder - LV-MaxSonar-EZ0
SEN-08502 |
1068.9
You save: 56.1 (5%) |
30
Cannot be ordered at this time. |
![]() |
USB Cable A to B - 6 Foot
CAB-00512 |
128.4
You save: 6.6 (5%) |
30 |
![]() |
Break Away Headers - Straight
PRT-00116 |
91.3
You save: 4.95 (5%) |
55 |
Total: 4089.65 |