UTT_EENG2301_SP2020

by Member #1570212

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Iron - 30W (US, 110V)
Only 9 left! TOL-09507
10.95 1   
Solder Lead Free - 15-gram Tube
Out of stock TOL-09163
3.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
3.95 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
Out of stock SEN-09269
16.95 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
0.55 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Shadow Chassis
In stock ROB-13301
13.95 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Servo - Hitec HS-422 (Standard Size)
Only 5 left! ROB-11884
20.5 1   
SparkFun ESP8266 Thing - Dev Board (with Headers)
In stock WRL-13804
20.25 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.2 4   
Total: 228.35