AME 240 Intro to Physical Computing Spring 2020

by Member #426690

Favorited Favorite 0

This list contains the items in AME 240's basic electronics kit that are available on Sparkfun. Just click the Add All To Cart button at the bottom to buy them. Don't forget the few items in the spreadsheet from other vendors. This list includes the optional items: breakaway headers, Darlington driver and USB A to B cable.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
26 available ROB-13258
5.5 1   
Lithium Ion Battery - 850mAh
In stock PRT-13854
10.95 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
1.95 1   
Cannot be ordered at this time.
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
2.1 1   
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
Breadboard - Full-Size (Bare)
Only 9 left! PRT-12615
6.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 80.3