Secure DIY Garage Door Opener Tutorial

Favorited Favorite 1

Add ECC cryptographic security to your garage door opener!

Full tutorial here: https://learn.sparkfun.com/tutorials/secure-diy-garage-door-opener

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5VDC, 2A (USB Micro-B)
In stock TOL-15311
6.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Enclosure - Aluminum (112x61x31mm)
In stock PRT-13839
4.95 1   
Momentary Button - Panel Mount (Red)
In stock COM-11992
1.05 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
915MHz LoRa Antenna RP-SMA - 1/2 Wave 2dBi
20 available WRL-14876
9.95 1   
SparkFun Qwiic Single Relay
In stock COM-15093
13.95 1   
SparkFun Cryptographic Co-Processor Breakout - ATECC508A (Qwiic)
22 available DEV-15573
11.9 2   
Lithium Ion Battery - 400mAh
In stock PRT-13851
5.5 1   
SparkFun Pro RF - LoRa, 915MHz (SAMD21)
Retired WRL-14916
59.9 2   
Cannot be ordered at this time.
Total: 121.6