Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Thin Speaker - 0.5W
COM-15350 |
4.2 | 4 |
![]() |
USB Cable Extension - 1.5 Foot
CAB-13309 |
1.46
You save: 0.49 (25%) |
1
Cannot be ordered at this time. |
![]() |
DC Barrel Jack Plug - Male
PRT-11476 |
1.05 | 1 |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
3.15 | 3 |
![]() |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 |
![]() |
Speaker - 0.5W (8 Ohm)
COM-09151 |
4.9 | 2 |
![]() |
Mini Photocell
SEN-09088 |
4.8 | 3 |
![]() |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
8.5 | 1 |
![]() |
Polarized Connectors - Housing (2-Pin)
PRT-08095 |
0.91
You save: 2.59 (74%) |
7 |
Total: 36.47 |