Customer #1429906's Wish List from Cart

by Member #1429906

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Zero Camera Cable
In stock PRT-14272
29.75 5   
SparkFun MOSFET Power Control Kit
Retired COM-12959
5.95 1   
Cannot be ordered at this time.
Makey Makey Classic by JoyLabz
In stock KIT-14478
802.5 15   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
19.75 5   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
22 4   
Copper Tape - Conductive Adhesive, 2" (50ft)
In stock PRT-13828
107.5 5   
TFMini Plus - Micro LiDAR Module
In stock SEN-15179
215.8 4   
PowerFilm Solar Panel - 10.5mA@7.2V (10 Pack)
Retired PRT-14796
39.95 1   
Cannot be ordered at this time.
Blower - Squirrel Cage (12V)
Out of stock COM-11270
22.5 3   
EeonTex Conductive Fabric
Out of stock COM-14110
41.85 3   
Cannot be ordered at this time.
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
145.5 3   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Keypad - 12 Button
In stock COM-14662
4.95 1   
LilyPad E-Sewing ProtoSnap Kit
29 available KIT-14528
12.95 1   
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
Out of stock BOB-13906
2.95 1   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
52 8   
micro:bit Go Bundle
Retired DEV-14336
148.5 9   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
USB to RS232 Converter - 6ft
In stock CAB-11304
17.5 1   
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
Total: 1749.2