Takeda Dev Training

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Raspberry Pi Zero Camera Cable
In stock PRT-14272
5.95 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
SparkFun Qwiic Scale - NAU7802
15 available SEN-15242
16.5 1   
SparkFun Qwiic Kit for Raspberry Pi
Retired KIT-15367
41.21
You save:
13.74 (25%)
1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5.1V DC 2.5A (USB Micro-B)
In stock TOL-13831
8.95 1   
Pi Zero Micro-B to USB A socket - 5in
In stock CAB-14276
3.5 1   
Raspberry Pi™ - 16GB MicroSD NOOBS Card
Retired COM-13945
24.95 1   
Cannot be ordered at this time.
Pi Zero USB Stem
In stock KIT-14526
6.5 1   
Raspberry Pi Zero W (with Headers)
In stock DEV-15470
16 1   
Total: 157.01