20th Jan

by Member #1429906

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Zero Camera Cable
In stock PRT-14272
29.75 5   
SparkFun MOSFET Power Control Kit
Retired COM-12959
5.95 1   
Cannot be ordered at this time.
Makey Makey Classic by JoyLabz
In stock KIT-14478
802.5 15   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
19.75 5   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
22 4   
Copper Tape - Conductive Adhesive, 2" (50ft)
In stock PRT-13828
107.5 5   
TFMini Plus - Micro LiDAR Module
In stock SEN-15179
215.8 4   
PowerFilm Solar Panel - 10.5mA@7.2V (10 Pack)
Retired PRT-14796
39.95 1   
Cannot be ordered at this time.
Blower - Squirrel Cage (12V)
Out of stock COM-11270
22.5 3   
EeonTex Conductive Fabric
Out of stock COM-14110
41.85 3   
Cannot be ordered at this time.
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
145.5 3   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Keypad - 12 Button
In stock COM-14662
4.95 1   
LilyPad E-Sewing ProtoSnap Kit
29 available KIT-14528
12.95 1   
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
Out of stock BOB-13906
2.95 1   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
52 8   
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
USB to RS232 Converter - 6ft
In stock CAB-11304
17.5 1   
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
In stock WRL-00558
21.9 2   
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Force Sensitive Resistor - Long
In stock SEN-09674
22.5 1   
SparkFun XBee Explorer USB
In stock WRL-11812
27.95 1   
iFixit Pro Tech Toolkit
Only 7 left! TOL-15255
74.99 1   
SparkFun Inventor's Kit for micro:bit
Retired KIT-15228
49.95 1   
Cannot be ordered at this time.
micro:bit Go Bundle
Retired DEV-14336
165 10   
Cannot be ordered at this time.
SparkFun gator:microphone - micro:bit Accessory Board
Out of stock SEN-15289
15 2   
:MOVE Mini Buggy Kit
Retired ROB-14679
34.95 1   
Cannot be ordered at this time.
Atto84 with Arduino Bootloader
Retired SPX-14804
5.95 1   
Cannot be ordered at this time.
Total: 2022.39