UCLA WATT LED Paper Crafts Workshop on Wednesday, February 12th from 6-8pm.
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338 |
50
You save: 2.5 (5%) |
25
added to your cart |
![]() |
Copper Tape - 5mm (50ft)
In stock PRT-10561 |
11.85 |
3
added to your cart |
Total: 61.85 |