sustainable design small solar 2020

by Member #13035

Favorited Favorite 0

Small Solar projects 2020

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PowerFilm Solar Panel - 200mA@15.4V
Retired PRT-14797
89.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
10.5 10   
Solar Panel - 2W
Retired PRT-13781
63 2   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
115.8 4   
PowerFilm Solar Panel - 10.5mA@7.2V (10 Pack)
Retired PRT-14796
39.95 1   
Cannot be ordered at this time.
microSD Card - 1GB (Class 4)
In stock COM-15107
5.5 1   
Solar Panel - 3.5W
Retired PRT-13782
41.95 1   
Cannot be ordered at this time.
SparkFun Real Time Clock Module
Only 1 left! BOB-12708
17.5 1   
Speaker - PCB Mount
In stock COM-11089
8.4 4   
Lithium Ion Battery - 6Ah
In stock PRT-13856
65 2   
Total: 457.55