Moog Hackathon 2020 Purchase List

by Member #1571754

Favorited Favorite 0

Sensor purchase list

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Potentiometer - 10K
In stock COM-10613
4.8 3   
EeonTex Conductive Fabric
Out of stock COM-14110
13.95 1   
Cannot be ordered at this time.
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Op-Amp - AS358P (Through-Hole)
In stock COM-15946
2.1 2   
SparkFun Capacitive Touch Breakout - AT42QT1011
In stock SEN-14520
7.9 2   
Piezo Vibration Sensor - Large
In stock SEN-09196
11 2   
Mini Photocell
In stock SEN-09088
16 10   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
18.95 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
17 2   
Infrared Emitters and Detectors
Retired SEN-00241
3.9 2   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
9.6 6   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
9.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
37.5 5   
Flex Sensor 2.2"
In stock SEN-10264
95.6 8   
Ultrasonic Distance Sensor - 5V (HC-SR04)
In stock SEN-15569
36 8   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
30 4   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
3.15 3   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
19.5 3   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
25.9 2   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Total: 436.45