Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
39.8 | 4 |
![]() |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
34 | 4 |
![]() |
Mini Photocell
SEN-09088 |
4.8 | 3 |
![]() |
Panasonic Alkaline Battery - AA
PRT-15201 |
12.1 | 22 |
![]() |
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14491 |
2.5 | 2 |
![]() |
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14490 |
2.1 | 2 |
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
204.3
You save: 10.7 (5%) |
10 |
![]() |
Shift Register 8-Bit - SN74HC595
COM-13699 |
4.2 | 4 |
![]() |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
4.2 | 2 |
![]() |
LED - Assorted (20 pack)
COM-12062 |
15.8 | 4 |
![]() |
Breadboard - Self-Adhesive (White)
PRT-12002 |
55 | 10 |
![]() |
Arduino and Breadboard Holder
DEV-11235 |
49.5 | 10 |
![]() |
Flex Sensor 2.2"
SEN-10264 |
71.7 | 6 |
![]() |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
13.75 | 5 |
![]() |
USB Micro-B Cable - 6 Foot
CAB-10215 |
11 | 2 |
![]() |
LED - RGB Diffused Common Cathode
COM-09264 |
9 | 4 |
Total: 533.75 |