1896

by Member #1575169

Favorited Favorite 0

ECE1896 Group 6

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
4.2 2   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
10.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
120 16   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
4.2 2   
Total: 158.92