Product | Subtotal | Qty | |
---|---|---|---|
Power Supply - 5V, 4A
TOL-15352 |
55.8 | 4 | |
Wall Adapter Power Supply - 5VDC, 2A (Barrel Jack)
TOL-15312 |
19.5 | 3 | |
Raspberry Pi 4 Model B (2 GB)
DEV-15446 |
90 | 2 | |
Himax CMOS Imaging Camera - HM01B0
SEN-15570 |
21.9 | 2 | |
SparkFun micro:bot kit
KIT-14216 |
62.95 |
1
Cannot be ordered at this time. |
|
pHAT Stack (Solder Yourself Kit)
COM-15745 |
53.85 |
3
Cannot be ordered at this time. |
|
micro:bit Club Kit - Go Bundle 10-Pack
KIT-15803 |
159.95 |
1
Cannot be ordered at this time. |
|
Total: 463.95 |