Unterholzner - Sierra - 2-20 #2

by Member #480735

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Aluminum Heatsink Case for Raspberry Pi 4 - Zircon Blue
Retired PRT-15896
17.05
You save:
0.9 (5%)
1   
Cannot be ordered at this time.
USB to Micro-B Adapter
In stock COM-14567
4.2 2   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
8.25 3   
DC Barrel Jack Adapter - Female
In stock PRT-10288
7 2   
DC Barrel Jack Adapter - Male
19 available PRT-10287
10.5 3   
SparkFun Pi Servo HAT
Retired DEV-14328
54.75 5   
Cannot be ordered at this time.
Raspberry Pi GPIO Male Header - 2x20
In stock PRT-14275
4.2 4   
Raspberry Pi GPIO Tall Header - 2x20
In stock PRT-14017
11 4   
Raspberry Pi GPIO Shrouded Header - 2x20
In stock PRT-13054
3.15 3   
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
7 2   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
209.3 14   
Lithium Ion Battery - 18650 Cell (2600mAh)
Only 12 left! PRT-12895
26 4   
4D Systems Programming Cable
Retired CAB-15987
27.95 1   
Cannot be ordered at this time.
Smart Robot Brushless Motor Racing Car
Retired KIT-15835
114.95 1   
Cannot be ordered at this time.
EasyDriver - Stepper Motor Driver
Only 6 left! ROB-12779
67.8 4   
Stepper Motor with Cable
In stock ROB-09238
70 4   
DFRobot Accessories "Forerunner"-Tracked Chassis
Retired ROB-15863
82.95 1   
Cannot be ordered at this time.
OSEPP Tank Mechanical Kit
Retired ROB-15223
104.95 1   
Cannot be ordered at this time.
Circular Robotics Chassis Kit (Three-Layer)
Retired ROB-14339
19.95 1   
Cannot be ordered at this time.
OSEPP 2-wheeler Balancing Mechanical Kit
Retired ROB-15224
92.95 1   
Cannot be ordered at this time.
NeuroSky MindWave Mobile 2
Out of stock SEN-14758
99.95 1   
Cannot be ordered at this time.
Pi Zero USB Stem
In stock KIT-14526
26 4   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
55.8 4   
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
In stock SEN-14349
19.95 1   
SparkFun 9DoF Sensor Stick
Retired SEN-13944
35.9 2   
Cannot be ordered at this time.
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
16.5 3   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
50.85 3   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
66 4   
Arcade Joystick - Short Handle
19 available COM-09182
18.5 1   
Thumb Joystick
Out of stock COM-09032
4.5 1   
Infrared Emitters and Detectors
Retired SEN-00241
3.9 2   
Cannot be ordered at this time.
Total: 1407.22