Table 2:

by Member #1578797

Favorited Favorite 0

COM-11507 → PRT-14490 (https://www.sparkfun.com/products/14490) ROB-13845 → ROB-14450(https://www.sparkfun.com/products/14450) PRT-13870 → PRT-14284(https://www.sparkfun.com/products/14284)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
2.75 1   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
9 2   
Breadboard - Mini Modular (White)
In stock PRT-12043
4.5 1   
Total: 49.1