Microbit Materials (6th Grd Curriculum)

by Member #1541059

Favorited Favorite 0

This is a list of the items I need for 6th grade STEM curriculum.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
94.5
You save:
10.5 (10%)
50   
LilyPad LED Blue (5pcs)
Out of stock DEV-14012
33.3
You save:
1.7 (5%)
10   
LilyPad LED Green (5pcs)
Only 9 left! DEV-14011
33.3
You save:
1.7 (5%)
10   
LilyPad LED Pink (5pcs)
In stock DEV-14010
33.3
You save:
1.7 (5%)
10   
LilyPad LED White (5pcs)
In stock DEV-13902
33.3
You save:
1.7 (5%)
10   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
39.5 10   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
13.75 5   
MI:pro Mountable Case for micro:bit
Retired PRT-14335
94
You save:
5 (5%)
20   
Cannot be ordered at this time.
micro:bit Go Bundle
Retired DEV-14336
247.5 15   
Cannot be ordered at this time.
Total: 622.45