Robot Project Cart
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Lithium Ion Battery - 2200mAh 7.4v
PRT-11856 |
70 |
4
Cannot be ordered at this time. |
![]() |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
10.5 | 10 |
![]() |
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
25
You save: 1.25 (5%) |
25 |
![]() |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
10.5 | 5 |
Total: 116 |