Customer #1429906's Wish List from Cart

by Member #1429906

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital LED Voltmeter
In stock PRT-14313
2.75 1   
SparkFun USB to RS-485 Converter
In stock BOB-09822
43 2   
SparkFun Transceiver Breakout - RS-485
In stock BOB-10124
23.9 2   
Solder Vacuum
In stock TOL-13203
5.5 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
33 available SEN-12969
17.9 2   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
11 2   
SparkFun MP3 Player Shield
In stock DEV-12660
86.85 3   
Day of the Geek - Soldering Badge Kit (White with Copper Trace)
In stock KIT-14636
15 2   
TFMini Plus - Micro LiDAR Module
In stock SEN-15179
269.75 5   
Rotary Encoder - Illuminated (RGB)
Out of stock COM-15141
9.9 2   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
iFixit Pro Tech Toolkit
Only 7 left! TOL-15255
74.99 1   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
9 2   
GTE Knob - Small
In stock COM-11951
2.1 2   
Particulate Matter Sensor - SPS30
In stock SEN-15103
50.5 1   
Raspberry Pi Zero Camera Cable
In stock PRT-14272
23.8 4   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
5.95 1   
2.4GHz Duck Antenna RP-SMA
Only 10 left! WRL-00145
8.95 1   
Hobby Motor - Gear
In stock ROB-11696
31.5 15   
SparkFun Differential I2C Breakout - PCA9615 (Qwiic)
Retired BOB-14589
10.95 1   
Cannot be ordered at this time.
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
XBee 3 Module - RP-SMA Antenna
In stock WRL-15130
1247.5 50   
Multi-Chassis - 4WD Kit (ATV)
Retired ROB-12090
188.82
You save:
80.88 (30%)
6   
Cannot be ordered at this time.
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
14 4   
Force Sensitive Resistor - Square
In stock SEN-09376
37.5 3   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
132 8   
SparkFun ESP32 Thing
In stock DEV-13907
23.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
In stock ROB-14451
27 2   
Teensy 3.6
Retired DEV-14057
58.5 2   
Cannot be ordered at this time.
Teensy 3.5
Retired DEV-14055
49.9 2   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
55 10   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
8.85 3   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
5.9 2   
MPLAB PICkit 4 In-Circuit Debugger
In stock PGM-15797
124.95 1   
SparkFun RED-V Thing Plus - SiFive RISC-V FE310 SoC
Out of stock DEV-15799
32.5 1   
Cannot be ordered at this time.
TFMini - Micro LiDAR Module (Qwiic)
Retired SEN-14786
31.47
You save:
13.48 (30%)
1   
Cannot be ordered at this time.
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
23.5 1   
RGB LED Matrix Panel - 32x64
Retired COM-14718
37.45
You save:
16.05 (30%)
1   
Cannot be ordered at this time.
TFMini - Micro LiDAR Module
Retired SEN-14588
44.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
24 available DEV-12640
185.3
You save:
9.7 (5%)
10   
Particle Argon IoT Development Board
Retired WRL-15068
209.65 7   
Cannot be ordered at this time.
micro:bit Board
Retired DEV-14208
59.8 4   
Cannot be ordered at this time.
micro:bit Go Bundle
Retired DEV-14336
247.5 15   
Cannot be ordered at this time.
Multi-Chassis - 4WD Kit (Basic)
Retired ROB-12089
60
You save:
15 (20%)
2   
Cannot be ordered at this time.
Keypad - 12 Button
In stock COM-14662
4.95 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
29.85 3   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-15140
3.5 1   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
59.75 5   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
Only 1 left! ROB-13656
33.5 1   
MyoWare Muscle Sensor Development Kit
Retired KIT-14409
165.9 2   
Cannot be ordered at this time.
Mini Load Cell - 100g, Straight Bar (TAL221)
In stock SEN-14727
9.95 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
7 2   
Teensy 4.0
Only 1 left! DEV-15583
71.4 3   
SparkFun microSD Transflash Breakout
In stock BOB-00544
16.5 3   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
14 4   
Total: 4086.41