edpx 3350 Sustainable Design Final Projects W20

by Member #13035

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solar Panel - 6W
Retired PRT-13783
60.33
You save:
3.17 (5%)
1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
39.6 2   
Cannot be ordered at this time.
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
In stock TOL-15448
16 2   
Raspberry Pi 3 B+
Out of stock DEV-14643
70 2   
Pimoroni Pirate Audio Headphone Amp for Raspberry Pi
Retired WIG-16326
24.95 1   
Cannot be ordered at this time.
Pimoroni Pirate Audio Line-Out for Raspberry Pi
Retired WIG-16325
24.95 1   
Cannot be ordered at this time.
Pimoroni Pirate Audio 3W Stereo Amp for Raspberry Pi
Retired WIG-16324
24.95 1   
Cannot be ordered at this time.
PowerFilm Solar Panel - 200mA@15.4V
Retired PRT-14797
179.9 2   
Cannot be ordered at this time.
Pimoroni Pirate Audio Speaker for Raspberry Pi
Retired WIG-16323
99.8 4   
Cannot be ordered at this time.
NVIDIA Jetson Nano Developer Kit (V3)
Out of stock DEV-16271
149 1   
Cannot be ordered at this time.
Teensy Header Kit
In stock PRT-13925
4.5 3   
SparkFun XBee Shield
24 available WRL-12847
74 4   
Arduino Stackable Header Kit
In stock PRT-10007
7 4   
Total: 774.98