CSE590Sp2020 UbiComp PMP

by jonfroehlich

Favorited Favorite 0

Equipment list for CSE590Sp2020 UbiComp PMP

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ultrasonic Distance Sensor - 5V (HC-SR04)
In stock SEN-15569
149.8
You save:
7.7 (5%)
35   
Force Sensitive Resistor 0.5"
In stock SEN-09375
249.55
You save:
12.95 (5%)
35   
Trimpot 10K Ohm with Knob
In stock COM-09806
99.75
You save:
10.5 (10%)
105   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
70
You save:
3.5 (5%)
35   
LED - Assorted (20 pack)
In stock COM-12062
131.25
You save:
7 (5%)
35   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
89.5 10   
Total: 789.85