PROJECT: MULTIPURPOSE ROBOT

by Yomi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
18.5 1   
SparkFun Proximity Sensor Breakout - 20cm, VCNL4040 (Qwiic)
In stock SEN-15177
7.5 1   
Reed Switch
In stock COM-08642
2.1 1   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
38.5 1   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
26 available SEN-15344
6.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
IR Receiver Diode - TSOP38238
In stock SEN-10266
2.1 1   
LED - Infrared 950nm
In stock COM-09349
1.05 1   
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Resistor 1.0M Ohm 1/4 Watt PTH
In stock COM-11853
0.25 1   
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14490
1.05 1   
Qwiic Cable - 100mm
In stock PRT-14427
1.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Sensors with Aluminum Stand Kit
Retired KIT-16033
68.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Electric Hobby Screwdriver Set
Retired TOL-15548
39.95 1   
Cannot be ordered at this time.
2D Barcode Scanner Breakout
Retired SPX-16412
44.95 1   
Cannot be ordered at this time.
Kinobo USB 2.0 Mini Microphone
Retired COM-14125
5.95 1   
Cannot be ordered at this time.
SparkFun Serial Controlled Motor Driver
Retired ROB-13911
6.83
You save:
12.67 (65%)
1   
Cannot be ordered at this time.
Tactile Button - SMD (12mm)
In stock COM-12993
0.75 1   
Multi-Chassis - 4WD Kit (ATV)
Retired ROB-12090
31.47
You save:
13.48 (30%)
1   
Cannot be ordered at this time.
Edimax 2-in-1 WiFi and Bluetooth 4.0 Adapter
Retired WRL-15449
21.5 1   
Cannot be ordered at this time.
Raspberry Pi 4 Model B (4 GB)
In stock DEV-15447
55 1   
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
In stock TOL-15314
6.5 1   
Raspberry Pi PoE HAT
Retired DEV-14882
20 1   
Cannot be ordered at this time.
Multimedia Wireless Keyboard
In stock WIG-14271
19.95
You save:
10 (33%)
1   
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
Total: 481