Product | Subtotal | Qty | |
---|---|---|---|
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 |
![]() |
Latch Terminals - 5mm Pitch (3-Pin)
PRT-15899 |
3.2 | 2 |
![]() |
Hook-up Stranded Wire - Black (22 AWG)
PRT-08867 |
3.5 | 1 |
![]() |
Hook-up Stranded Wire - Red (22 AWG)
PRT-08865 |
7 | 2 |
![]() |
Amphenol FCI Clincher Connector (2 Position, Male)
COM-14195 |
12.6 | 6 |
![]() |
SparkFun Big Red Box Proto Board
DEV-13317 |
8.95 | 1 |
![]() |
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 |
![]() |
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
1.6 | 1 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 |
![]() |
SparkFun RedBoard - Programmed with Arduino
DEV-13975 |
21.5 | 1 |
![]() |
Force Sensitive Resistor 0.5"
SEN-09375 |
45 | 6 |
Total: 127.3 |