UROP 3/20/20

by Member #1585655

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
SparkFun Haptic Motor Driver - DRV2605L
Out of stock ROB-14538
9.5 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
SparkFun Arduino ProtoShield - Bare PCB
In stock DEV-13819
5.5 1   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
2.1 2   
Vibration Motor
In stock ROB-08449
22.5 10   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
3.9 2   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Total: 99.3