Nova Labs Class

Favorited Favorite 0

Intro to Arduino class materials for Nova Labs Makerspace

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 10K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14491
1.25 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
2.1 1   
Ultrasonic Distance Sensor - 5V (HC-SR04)
In stock SEN-15569
4.5 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 54.6