Robot Kits for Spring 2020

Favorited Favorite 0

This is the robotics parts that we need to continue the semester!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
12.6 12   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
179.4 12   
Arduino Uno - R3
In stock DEV-11021
331.2 12   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
29.4 12   
Ultrasonic Distance Sensor - 5V (HC-SR04)
In stock SEN-15569
108 24   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
159
You save:
8.4 (5%)
12   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
66 12   
9V Battery Holder
In stock PRT-10512
42 12   
9V Alkaline Battery
In stock PRT-10218
27 12   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
25.2 12   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
66 12   
Total: 1045.8