Jetson Nano + RVR

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
0.55 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Qwiic Cable - 50mm
In stock PRT-14426
0.95 1   
SparkFun Micro OLED Breakout (Qwiic)
Retired LCD-14532
18.5 1   
Cannot be ordered at this time.
Reversible USB A to C Cable - 0.3m
In stock CAB-15426
4.5 1   
Edimax 2-in-1 WiFi and Bluetooth 4.0 Adapter
Retired WRL-15449
21.5 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 4-pin, 6"
In stock PRT-10369
1.6 1   
Leopard Imaging Camera - 145 Degree FOV
Retired DEV-15430
29.95 1   
Cannot be ordered at this time.
NVIDIA Jetson Nano Developer Kit (V3)
Out of stock DEV-16271
149 1   
Cannot be ordered at this time.
SparkFun Servo pHAT for Raspberry Pi
Out of stock DEV-15316
11.95 1   
Sphero RVR - Programmable Robot
Retired ROB-15304
249.99 1   
Cannot be ordered at this time.
Total: 495.64