ES50 Final Project - Maddy Nakada

by Member #508973

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
7-Segment Display - 20mm (White)
In stock COM-11409
3.5 1   
Force Sensitive Resistor - Square
In stock SEN-09376
25 2   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (with Headers)
Retired BOB-13926
11.5 1   
Cannot be ordered at this time.
Amphenol FCI Clincher Connector (2 Position, Female)
In stock COM-14194
2.1 1   
Total: 45.05