Segio

by Member #1590437

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED RGB Strip - Bare (1m)
In stock COM-12021
32.85 3   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
In stock TOL-15313
6.5 1   
Alligator Clip with Pigtail (10 Pack)
Out of stock CAB-14303
7.5 1   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
3.75 3   
Cannot be ordered at this time.
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
Total: 71