HHP

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Micro HDMI Cable - 3ft
In stock CAB-15796
6.5 1   
SparkFun Noobs Card for Raspberry Pi (16GB)
Out of stock COM-15052
19.95 1   
Cannot be ordered at this time.
CAT 6 Cable - 3ft
In stock CAB-08915
2.1 1   
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
In stock TOL-15448
8 1   
Aluminum Heatsink Case for Raspberry Pi 4 - Emerald Green
Retired PRT-15895
9.25
You save:
8.7 (48%)
1   
Cannot be ordered at this time.
Raspberry Pi 4 Model B (2 GB)
In stock DEV-15446
45 1   
Total: 90.8