Owen's ES 50 Final Project

by Member #1590667

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 4xAA Square
32 available PRT-00552
2.1 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
In stock PRT-12794
4.2 2   
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
In stock ROB-14450
13.95 1   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Ultrasonic Distance Sensor - 5V (HC-SR04)
In stock SEN-15569
9 2   
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Total: 62.15