Product | Subtotal | Qty | |
---|---|---|---|
Qwiic Cable - Female Jumper (4-pin)
CAB-14988 |
1.5 |
1
Cannot be ordered at this time. |
|
SparkFun Logic Level Converter - Bi-Directional
BOB-12009 |
3.5 | 1 | |
Qwiic Cable - Breadboard Jumper (4-pin)
PRT-14425 |
1.5 | 1 | |
SparkFun Real Time Clock Module - RV-8803 (Qwiic)
BOB-16281 |
17.5 | 1 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
LED RGB Strip - Bare (1m)
COM-12021 |
10.95 | 1 | |
N-Channel MOSFET 60V 30A
COM-10213 |
3.75 |
3
Cannot be ordered at this time. |
|
Multicolored Tactile Buttons - 4-Pack
COM-15326 |
0.29
You save: 0.71 (71%) |
1
Cannot be ordered at this time. |
|
Rotary Encoder
COM-09117 |
4.5 | 1 | |
SparkFun 16x2 SerLCD - Black on RGB 3.3V
LCD-14072 |
15.96
You save: 3.99 (20%) |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
TOL-15313 |
6.5 | 1 | |
Total: 67 |