Cliff Wang ES50 Final Project!

by Member #1590737

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Real Time Clock Module - RV-8803 (Qwiic)
Out of stock BOB-16281
17.5 1   
SparkFun 16x2 SerLCD - Black on RGB 3.3V
Retired LCD-14072
15.96
You save:
3.99 (20%)
1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
Multicolored Tactile Buttons - 4-Pack
Retired COM-15326
0.29
You save:
0.71 (71%)
1   
Cannot be ordered at this time.
Fairy Lights - Warm White (2.5m)
Retired PRT-14500
4.95 1   
Cannot be ordered at this time.
Fairy Lights - Cool White (2.5m)
Retired PRT-14502
4.95 1   
Cannot be ordered at this time.
SparkFun Level Translator Breakout - PCA9306
Out of stock BOB-15439
4.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
Total: 63.8