ES50 Kaylee

by Member #1590805

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
2.1 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
LED RGB Strip - Bare (1m)
In stock COM-12021
10.95 1   
Audio Cable TRRS - 3ft
Retired CAB-14164
2.5 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - White (22 AWG)
Out of stock PRT-08866
2.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
Op-Amp - AS358P (Through-Hole)
In stock COM-15946
6.3 6   
SparkFun Sound Detector
In stock SEN-12642
23.9 2   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Panasonic Alkaline Battery - AA
In stock PRT-15201
2.2 4   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 73.55