Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
TOL-15313 |
6.5 | 1 |
![]() |
N-Channel MOSFET 60V 30A
COM-10213 |
3.75 |
3
Cannot be ordered at this time. |
![]() |
SparkFun 16x2 SerLCD - Black on RGB 3.3V
LCD-14072 |
15.96
You save: 3.99 (20%) |
1
Cannot be ordered at this time. |
![]() |
Rotary Encoder
COM-09117 |
4.5 | 1 |
![]() |
Multicolored Tactile Buttons - 4-Pack
COM-15326 |
0.29
You save: 0.71 (71%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun Real Time Clock Module
BOB-12708 |
17.5 | 1 |
![]() |
SparkFun Level Translator Breakout - PCA9306
BOB-15439 |
4.95 | 1 |
![]() |
LED RGB Strip - Bare (1m)
COM-12021 |
10.95 | 1 |
Total: 64.4 |