Kaylee es50

by Member #1590667

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
N-Channel MOSFET 60V 30A
Retired COM-10213
3.75 3   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Resistor 1K Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
In stock PRT-14492
1.05 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Op-Amp - AS358P (Through-Hole)
In stock COM-15946
6.3 6   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
LED RGB Strip - Bare (1m)
In stock COM-12021
10.95 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
In stock TOL-15313
6.5 1   
Total: 52.45