Isaiah Coleman ES50 (2)

by Member #1566540

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ultrasonic Distance Sensor - 5V (HC-SR04)
In stock SEN-15569
9 2   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
4.2 2   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Wall Adapter Power Supply - 9VDC, 650mA (Barrel Jack)
In stock TOL-15314
6.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
LED RGB Strip - Bare (1m)
In stock COM-12021
10.95 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
3.75 3   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (4-Pin)
In stock PRT-08075
1.6 1   
Total: 39.15