GPS-RTK2 Base and Rover

Favorited Favorite 0

https://learn.sparkfun.com/tutorials/gps-rtk2-hookup-guide?_ga=2.130858383.123281511.1586738766-537890234.1586295321

Also includes LoRa radios for RTK.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Pro RF - LoRa, 915MHz (SAMD21)
In stock WRL-15836
67.9 2   
USB 2.0 Cable A to C - 3 Foot
Retired CAB-15092
7.9 2   
Cannot be ordered at this time.
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
In stock GPS-15192
145.9 2   
GPS Antenna Ground Plate
Retired GPS-15004
9.9 2   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
In stock GPS-15136
549.9 2   
Total: 818.95