Summer 2020 Order

by Member #1518841

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
SparkFun Environmental Sensor Breakout - BME680 (Qwiic)
In stock SEN-16466
18.95 1   
LED RGB Strip - Addressable, 1m (APA102)
In stock COM-14015
10.95
You save:
6.55 (37%)
1   
SPDT Slide Switch
In stock COM-09609
9.5 10   
SparkFun Motor Driver - Dual TB6612FNG (1A)
In stock ROB-14451
40.5 3   
Ultrasonic Distance Sensor - 5V (HC-SR04)
In stock SEN-15569
9 2   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
11 2   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
19.9 2   
Cannot be ordered at this time.
SparkFun Qwiic Flex Glove Controller
Only 14 left! SEN-14666
29.95
You save:
15 (33%)
1   
Molex Flexible GNSS Antenna - U.FL (Adhesive)
In stock GPS-15246
4.5 1   
SparkFun Soil Moisture Sensor (with Screw Terminals)
In stock SEN-13637
15 2   
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
21.9 2   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
26 available SEN-15344
6.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Solenoid - 12V (Latch / Lock)
In stock ROB-15324
10.95 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
Servo - Generic Continuous Rotation (Micro Size)
23 available ROB-10189
12.95 1   
EasyDriver - Stepper Motor Driver
Only 6 left! ROB-12779
16.95 1   
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
35 2   
Metal Pushbutton - Momentary (16mm, Blue)
15 available COM-11967
13 2   
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
1.5 1   
SparkFun GPS Breakout - Chip Antenna, SAM-M8Q (Qwiic)
In stock GPS-15210
42.95 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
Total: 426.8