RAPID EE Emilio order

by Member #1592963

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 4 Model B (2 GB)
In stock DEV-15446
45 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
Teensy 3.6
Retired DEV-14057
29.25 1   
Cannot be ordered at this time.
Wire Strippers - 20-30AWG
Retired TOL-15220
11.95 1   
Cannot be ordered at this time.
SparkFun GPS-RTK Board - NEO-M8P-2 (Qwiic)
In stock GPS-15005
179.95
You save:
85 (32%)
1   
Qwiic Iridium 9603N
Out of stock SPX-16394
249.95 1   
Iridium Certified Passive Antenna
Retired SPX-15789
64.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
5.25 5   
Mini Power Switch - SPDT
In stock COM-00102
6.4 4   
Total: 635.7