Customer #1429906's Wish List from Cart

by Member #1429906

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
17.5 5   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
17.85 3   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
57.9 2   
Particle Photon (Headers)
Retired WRL-13774
114 6   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
In stock DEV-12660
86.85 3   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
26.85 3   
Infrared Thermometer - MLX90614
In stock SEN-09570
18.95 1   
Solenoid - 5V (Small)
In stock ROB-11015
55 10   
Hobby Motor - Gear
In stock ROB-11696
27.3 13   
SparkFun RS232 Shifter - SMD
Only 13 left! PRT-00449
35 2   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
8.25 3   
ESP32 Thing Stackable Header Set
In stock PRT-14311
8.75 5   
Raspberry Pi GPIO Male Header - 2x20
In stock PRT-14275
10.5 10   
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
9 2   
2.4GHz Duck Antenna RP-SMA - Large
In stock WRL-00558
21.9 2   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
49.75 5   
Digital Multimeter - Basic
In stock TOL-12966
49.5 3   
Blower - Squirrel Cage (12V)
Out of stock COM-11270
22.5 3   
USB to Micro-B Adapter
In stock COM-14567
4.2 2   
Solder Lead Free - 15-gram Tube
Out of stock TOL-09163
15.8 4   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
5.5 2   
Day of the Geek - Soldering Badge Kit (White with Copper Trace)
In stock KIT-14636
15 2   
SparkFun Little Soundie Audio Player
Retired DEV-14006
15.95 1   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
2.96
You save:
2.94 (50%)
2   
Cannot be ordered at this time.
Insulated Silicone Soldering Mat
In stock TOL-14672
21.9 2   
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
Teensy Header Kit
In stock PRT-13925
7.5 5   
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
Particulate Matter Sensor - SPS30
In stock SEN-15103
50.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
5.9 2   
iFixit Pro Tech Toolkit
Only 7 left! TOL-15255
374.95 5   
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
47 2   
SparkFun Inventor's Kit for micro:bit
Retired KIT-15228
149.85 3   
Cannot be ordered at this time.
SparkFun Pulse Oximeter and Heart Rate Sensor - MAX30101 & MAX32664 (Qwiic)
In stock SEN-15219
42.95 1   
MPLAB PICkit 4 In-Circuit Debugger
In stock PGM-15797
124.95 1   
SparkFun Power Delivery Board - USB-C (Qwiic)
In stock DEV-15801
26.95 1   
GPS Mouse - GP-808G (72 Channel)
Retired GPS-14198
37.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
10.95 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
In stock ROB-14451
13.5 1   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
Only 1 left! ROB-13656
33.5 1   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
SparkFun Pi Wedge
18 available BOB-13717
12.95 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
11 2   
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
SparkFun USB Micro-B Plug Breakout
In stock BOB-10031
4.95 1   
Clear Plastic Knob
In stock COM-10597
1.05 1   
Infrared Emitters and Detectors
Retired SEN-00241
3.9 2   
Cannot be ordered at this time.
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Flex Sensor 2.2"
In stock SEN-10264
83.65 7   
micro:bit Board
Retired DEV-14208
44.85 3   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing - Dev Board (with Headers)
In stock WRL-13804
20.25 1   
Thermistor 10K
In stock SEN-00250
4.75 5   
Thin Speaker - 0.5W
Out of stock COM-15350
4.2 4   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Digital LED Voltmeter
In stock PRT-14313
8.25 3   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
4.9 2   
Multimeter Probes - Needle Tipped
In stock TOL-12078
5.5 1   
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
64.5 3   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Soldering Iron - 60W (Adjustable Temperature)
Only 6 left! TOL-14456
33 2   
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
Battery Holder - 2xAA (JST-PH)
In stock PRT-14299
1.6 1   
SparkFun Capacitive Touch Breakout - AT42QT1011
In stock SEN-14520
3.95 1   
9V Battery Holder
In stock PRT-10512
7 2   
SparkFun micro:bit Breakout (with Headers)
Retired BOB-13989
23.8 4   
Cannot be ordered at this time.
Solder Vacuum
In stock TOL-13203
5.5 1   
:MOVE Mini Buggy Kit
Retired ROB-14679
34.95 1   
Cannot be ordered at this time.
USB Logic Analyzer - 24MHz/8-Channel
Retired TOL-15033
19.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Particle Argon IoT Development Kit
Retired KIT-15071
35 1   
Cannot be ordered at this time.
XBee 3 Module - U.FL Antenna
Only 3 left! WRL-15128
64.5 3   
RGB LED Matrix Panel - 32x32
In stock COM-14646
48.5 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
33 available SEN-12969
17.9 2   
TFMini Plus - Micro LiDAR Module
In stock SEN-15179
53.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
5.9 2   
SparkFun Triad Spectroscopy Sensor - AS7265x (Qwiic)
Out of stock SEN-15050
69.95 1   
Rotary Encoder - Illuminated (RGB)
Out of stock COM-15141
4.95 1   
SparkFun gator:soil - micro:bit Accessory Board
Out of stock SEN-15272
6.5 1   
Cannot be ordered at this time.
SparkFun microB USB Breakout
In stock BOB-12035
2.95 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
10.5 3   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
27.65 7   
Cannot be ordered at this time.
Total: 2657.26