JulianRace's Wish List from Cart

by JulianRace

Favorited Favorite 0

OXR Makerspace

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Thermocouple Type-K - Stainless Steel
In stock SEN-13715
5.5 1   
SparkFun UV Light Sensor Breakout - VEML6075 (Qwiic)
Retired SEN-15089
7.5 1   
Cannot be ordered at this time.
SparkFun Pro RF - LoRa, 915MHz (SAMD21)
In stock WRL-15836
33.95 1   
Zio Current and Voltage Sensor - INA219 (Qwiic)
Retired SEN-15176
7.95 1   
Cannot be ordered at this time.
SparkFun Qwiic SHIM for Raspberry Pi
In stock DEV-15794
1.05 1   
TFMini - Micro LiDAR Module (Qwiic)
Retired SEN-14786
31.47
You save:
13.48 (30%)
1   
Cannot be ordered at this time.
SparkFun Qwiic pHAT v2.0 for Raspberry Pi
Out of stock DEV-15945
6.95 1   
SparkFun Qwiic HAT for Raspberry Pi
In stock DEV-14459
6.5 1   
SparkFun Qwiic 12 Bit ADC - 4 Channel (ADS1015)
In stock DEV-15334
11.5 1   
SparkFun Qwiic Kit for Raspberry Pi
Retired KIT-15367
41.21
You save:
13.74 (25%)
1   
Cannot be ordered at this time.
SparkFun Qwiic Adapter
In stock DEV-14495
1.6 1   
SparkFun Qwiic Single Relay
In stock COM-15093
13.95 1   
SparkFun Qwiic Thermocouple Amplifier - MCP9600 (PCC Connector)
In stock SEN-16294
29.95 1   
SparkFun Qwiic Thermocouple Amplifier - MCP9600 (Screw Terminals)
In stock SEN-16295
22.5 1   
SparkFun Qwiic Quad Relay
Retired COM-15102
29.95 1   
Cannot be ordered at this time.
SparkFun Qwiic Twist - RGB Rotary Encoder Breakout
Out of stock DEV-15083
24.95 1   
SparkFun Clock Generator Breakout - 5P49V60 (Qwiic)
Retired BOB-15734
29.95 1   
Cannot be ordered at this time.
SparkFun High Precision Temperature Sensor - TMP117 (Qwiic)
In stock SEN-15805
14.95 1   
SparkFun GPS Breakout - Chip Antenna, SAM-M8Q (Qwiic)
In stock GPS-15210
42.95 1   
SparkFun Qwiic Ideation Kit
Retired KIT-16262
213.95 1   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
18.5 1   
COâ‚‚ Humidity and Temperature Sensor - SCD30
Only 5 left! SEN-15112
69.95 1   
SparkFun Environmental Combo Breakout - CCS811/BME280 (Qwiic)
Retired SEN-14348
38.5 1   
Cannot be ordered at this time.
OpenLog Artemis
Retired SPX-15846
49.95 1   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-16156
142.5 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Voltage Regulator - 12V
In stock COM-12766
1.95 1   
Screw Terminals 2.54mm Pitch (6-Pin)
In stock PRT-16499
1.05 1   
SparkFun Humidity Sensor Breakout - SHTC3 (Qwiic)
In stock SEN-16467
10.95 1   
Header - 2x23-pin Male (PTH, 0.1")
In stock PRT-12791
1.05 1   
Arduino Stackable Header Kit
In stock PRT-10007
1.75 1   
Stackable Header - 2x23 Pin Female
In stock PRT-12790
3.25 1   
Raspberry Pi Zero W (with Headers)
In stock DEV-15470
16 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Header - 2x5 Pin (Male, 1.27mm)
In stock PRT-15362
1.75 1   
Female Stackable Header - 12-Pin
In stock PRT-14322
0.75 1   
ESP32 Thing Stackable Header Set
In stock PRT-14311
1.75 1   
Female Header Pack
Only 12 left! PRT-11269
2.25 1   
SparkFun Qwiic Shield for Arduino
In stock DEV-14352
7.5 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
SparkFun Arduino Pro Mini Starter Kit - 5V/16MHz
Retired KIT-15254
33.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Blue)
In stock PRT-12045
4.5 1   
Breadboard - Mini Modular (White)
In stock PRT-12043
4.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
11 2   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
57.9 2   
SparkFun Qwiic Cable Kit
In stock KIT-15081
26.85 3   
Lithium Ion Battery - 1Ah
Retired PRT-13813
43.8 4   
Cannot be ordered at this time.
SparkFun Power Delivery Board - USB-C (Qwiic)
In stock DEV-15801
26.95 1   
SparkFun RS232 Shifter - SMD
Only 13 left! PRT-00449
17.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
SparkFun Beginner Parts Kit
In stock KIT-13973
37 2   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
Banana to Alligator Cable
In stock CAB-00509
13.5 3   
Alligator Test Leads - Multicolored (10 Pack)
Only 7 left! PRT-12978
10.5 3   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
18 4   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
18 4   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
9.8 4   
SparkFun Qwiic Pro Kit
Retired KIT-15349
78.95 1   
Cannot be ordered at this time.
SparkFun GPS Breakout - NEO-M9N, U.FL (Qwiic)
Out of stock GPS-15712
139.9 2   
SparkFun GPS Dead Reckoning Breakout - NEO-M8U (Qwiic)
In stock GPS-16329
139.9 2   
Solar Panel - 9W
Retired PRT-13784
80.7
You save:
4.25 (5%)
1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Red)
In stock COM-11966
6.5 1   
Servo - Hitec HS-646WP (Standard Size)
Retired ROB-11886
49.95 1   
Cannot be ordered at this time.
RockBLOCK External Patch Antenna
Retired WRL-14580
69.95 1   
Cannot be ordered at this time.
RockBLOCK Mk2 - Iridium SatComm Module
Only 8 left! WRL-13745
274.95 1   
Artemis Global Tracker
Retired SPX-16469
374.95 1   
Cannot be ordered at this time.
Qwiic Pressure/Humidity/Temp (PHT) Sensor - MS8607
Out of stock SPX-16298
19.95 1   
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
Female Headers
In stock PRT-00115
5.25 3   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Total: 2630.53