RR Grant for IIT

by Member #734991

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun DLI Kit for Jetson Nano
17 available KIT-16308
459.9 2   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
14 4   
12V Solenoid Valve - 3/4"
In stock ROB-10456
35.8 4   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Linkages - Heavy Duty (6-32 x 1/2"; 12 pack)
Retired ROB-12277
9.99 1   
Cannot be ordered at this time.
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Mean Well LED Switching Power Supply - 5VDC, 8A
Retired TOL-14602
19.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed, 1m (APA104)
In stock COM-15205
134.75 5   
LED Strip Pigtail Connector (3-pin)
In stock CAB-14575
7.5 5   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
17.5 5   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
29.75 5   
SparkFun Opto-isolator Breakout
In stock BOB-09118
104.6
You save:
5.4 (5%)
20   
Non-Invasive Current Sensor - 30A
In stock SEN-11005
54.75 5   
Arduino Due
Retired DEV-11589
146.85 3   
Cannot be ordered at this time.
Shift Register 8-Bit - SN74HC595
In stock COM-13699
21 20   
SparkFun Load Cell Amplifier - HX711
Out of stock SEN-13879
43.8 4   
Total: 1129.09