Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Jumper Wires Premium 6" F/F Pack of 10
PRT-08430 |
4.5 | 1 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
Alligator Clip with Female Header (10 Pack)
CAB-15186 |
7.5 | 1 | |
Alligator Clip with Pigtail (10 Pack)
CAB-14303 |
7.5 | 1 | |
Thin Speaker - 0.5W
COM-15350 |
1.05 | 1 | |
Breadboard - Mini Modular (Green)
PRT-12046 |
4.5 | 1 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Servo - Generic Continuous Rotation (Micro Size)
ROB-10189 |
12.95 | 1 | |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
micro:bit Go Bundle
DEV-14336 |
16.5 |
1
Cannot be ordered at this time. |
|
Copper Tape - Conductive Adhesive, 5mm (50ft)
PRT-13827 |
5.5 | 1 | |
Total: 81.9 |