Clintsleeper's Wish List from Cart

by Clintsleeper

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Pi Zero Micro-B to USB A socket - 5in
In stock CAB-14276
7 2   
Solar Panel - 6W
Retired PRT-13783
60.33
You save:
3.17 (5%)
1   
Cannot be ordered at this time.
Mini HDMI Cable - 3ft
In stock CAB-14274
16.5 3   
SparkFun Noobs Card for Raspberry Pi (16GB)
Out of stock COM-15052
19.95 1   
Cannot be ordered at this time.
Kingston Canvas Go! Plus 64GB MicroSD Card with Adapter
23 available COM-16498
19.95 1   
Raspberry Pi 4 Model B (4 GB)
In stock DEV-15447
55 1   
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
In stock TOL-15448
8 1   
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
57.9 2   
Lithium Ion Battery - 2Ah
In stock PRT-13855
27.9 2   
Solar Panel - 9W
Retired PRT-13784
80.7
You save:
4.25 (5%)
1   
Cannot be ordered at this time.
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
Total: 400.73